Fairview Microwave SMA to Mini SMP (SMPM) adapters RF coaxial ship from our ISO registered facility same business day to domestic and international destinations. These RF components can also be referred to as SubMiniature version A to GPPO compatible series and are regularly in stock to be able to ship quickly. These radio frequency SMA SMPM adapters are also called adaptors in some countries. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our coaxial SMA Mini SMP adapter product line.
SMA to SMPM adapters category includes 50 Ohm female (jack) or male (plug) genders and 18 or 26.5 GHz frequency maximums are available. Fairview Microwave RF coaxial subminiature version A to Mini SMP category is a between series design and VSWR for these are 1.2:1, 1.25:1 or 1.35:1. The components include passivated stainless steel material on interface 1 bodies and beryllium copper contact material. Sub miniature version A connector 1 contact plating material is gold. Passivated stainless steel is the Mini SMP (interface number 2) body material and contact plating material is gold. SMA to SMPM (GPPO compatible) adapter specifications, dimensions and CAD drawing(s) details will be found on Fairview Microwave product detail pages in PDF format for download.
Fairview Microwave SMA to SMPM/GPPO compatible adapters coaxial RF series is constructed from superior materials and adheres to high standards of specifications. Being in business since 1992 and an established industry leader, you should contact us first for your SMA to Mini-SMP/SMPM (GPPO compatible) needs. Having a large breadth and depth of quality, constantly in-stock inventory as well as the support expertise you need, Fairview Microwave should not only be the first choice for RF adapters, we should be your first choice for all components.