SMA to SMA cables are available from Fairview Microwave in standard or custom lengths with a variety of the most popular connector and coax options. Our SMA to SMA cables connector 2 series standard options include: SMA in straight designs and with female or male, female, male genders. In stock SMA to SMA cable assemblies are available using 0.086, 0.141, 0.141 Formable Low PIM, Armored 0.32, FM086FLEX, FM-102FLEX, FM-103FLEX, FM141FLEX, FM-151TC, FM-160FLEX, FM-195TC, FM-F086, FM-F141, FM-SR086TB, FM-SR086TBJ, FM-SR141FL, FM-SR141FLJ, FM-SR141TB, FM-SR141TBJ, FM-SR405FL, HC047, HF047, HF086, HF141, HS086, LL142, LL160, LL335i, LMR-100A, LMR-100A-PVC, LMR-195, LMR-200, LMR-200-FR, LMR-200-UF, LMR-240, LMR-240-DB, LMR-240-UF, LMR-400, M17/113-RG316, M17/119-RG174, M17/128-RG400, M17/28-RG058, M17/60-RG142, M17/84-RG223, RG142, RG-142, RG174, RG-174, RG-178, RG-223, RG316, RG-316, RG-316DS, RG316-DS, RG-402, RG402AL, RG405, RG-405, RG405/U, RG-58, RG58C/U, SF-085, SF-141, SPP-250-LLPL and VNA-R coax.
Fairview Microwave SMA to SMA cable assemblies can be purchased and shipped the same day from a large inventory of RF connector and coax types. If you require a custom SMA to SMA cable assembly configuration not found on our website, we will create it for you; simply contact our technical service department for assistance. Even custom SMA to SMA cable assemblies are built and will ship the same day worldwide as does the rest of our in-stock inventory.