Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Plug to BNC Female (Jack) Adapter, Nickel Plated Brass Body, High Temp, 1.3 VSWR

SKU: SM3633
Pricing
QUANTITYPRICE
1-24$71.99
25-49$68.39
50-99$64.79
100-249$61.91
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 239
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Description

SMB Plug to BNC Female (Jack) Adapter, Nickel Plated Brass Body, High Temp, 1.3 VSWR

SMB adapter SM3633 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMB to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMB adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

SMB to BNC adapter is constructed with plug gender on side 1 and female on side 2. SM3633 SMB plug to BNC female coaxial adapter from Fairview is a straight body style. This straight SMB connector adapter is an in-line RF adapter design.

Fairview plug SMB to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMB adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMB and BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.