Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Plug (Male) Connector for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, Clamp/Solder

SKU: FMCN1592
Pricing
QUANTITYPRICE
1-24$4.00
25-49$3.84
50-99$3.72
100-249$3.64
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 97
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMB
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3FM-SR086TBJ
Interface Type 4FM-SR086CUTN
Interface Type 5FM-SR086CU
Description

SMB Plug (Male) Connector for FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU Cable, Clamp/Solder

FMCN1592 SMB plug coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, FM-SR086TBJ, FM-SR086CUTN, FM-SR086CU and a 50 Ohm impedance. This SMB plug connector uses shield attachment of clamp/solder attachment for the contact. Our plug SMB coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

This Fairview Microwave SMB coaxial connector has a brass body with nickel plating. Our FMCN1592 SMB connector uses nickel plating material. you can find this SMB plug coaxial connector datasheet specifications above.

Fairview Microwave plug SMB connector purchases will ship the same day. Our SMB plug FM-SR086ALTN / FM-SR086TB / FM-SR086TBJ / FM-SR086CUTN / FM-SR086CU connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMB cable connector assemblies that will ship quickly from our location.