Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB Plug (Male) Connector For 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SKU: SC8841
Pricing
QUANTITYPRICE
1-24$18.19
25-49$17.28
50-99$16.37
100-249$15.64
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 401
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC8841
Datasheet
SC8841
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMB
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 10.100 inch
Interface Type 2RG316
Interface Type 3RG174
Interface Type 4RG188
Interface Type 5LMR-100
Interface Type 6LMR-100A
Interface Type 7LMR-100A-FR
Description

SMB Plug (Male) Connector For 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR Cable, Crimp/Solder

SC8841 SMB plug coaxial connector from Fairview Microwave has an interface type of 0.100 inch, RG316, RG174, RG188, LMR-100, LMR-100A, LMR-100A-FR and a 50 Ohm impedance. This SMB plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug SMB coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

SMB plug coaxial RF connector has a ptfe dielectric type and a VSWR of 1.37:1. This Fairview Microwave SMB coaxial connector has a brass body with gold plating. Our SC8841 SMB connector uses beryllium copper contact and a gold plating material. This SMB plug coaxial RF connector is RoHS compliant, you can find this SMB plug coaxial connector datasheet specifications above.

Fairview Microwave plug SMB connector purchases will ship the same day. Our SMB plug 0.100 inch / RG316 / RG174 / RG188 / LMR-100 / LMR-100A / LMR-100A-FR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMB cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.