To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMB to SMA Adapters RF Coaxial

Fairview Microwave SMB to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as SubMiniature version B to SubMiniature version A adapter series. SMB to SMA adapter products are regularly in stock. This SMB SMA adapter series can be reversed to become SMA to SMB adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our SMB SMA adapter 50 Ohm. SMB to SMA adapter category includes 50 Ohm female or male to 50 Ohm jack or plug (jack or plug to female or male) gender. 4 GHz SMB SMA adapter frequency maximums are available. Fairview Microwave coaxial SMB connector to SMA connector adapter category is a between series design.

VSWR for this SMB to SMA adapter category is 1.2:1 or 1.3:1. The Fairview Microwave website is where to find SMB to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. SMB SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm SMB to SMA coaxial adapter product line.

SMB to SMA adapters for RF coaxial include brass material on interface 1 bodies. SMB adapter connector 1 body plating example for these products is nickel. Beryllium copper is the SMB adapter interface 1 contact material used to build these RF components from Fairview Microwave. SMB connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold. SMA to SMB adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our SMB to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.