Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMC Male (plug) to BNC Male (plug) Adapter, 1.35 VSWR

SKU: SM3684
DISCONTINUED PRODUCT
Search for alternative
Adapters.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

SMC Male (plug) to BNC Male (plug) Adapter, 1.35 VSWR

SMC adapter SM3684 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMC to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.35:1.

SMC to BNC adapter is constructed with male gender on side 1 and male on side 2. SM3684 SMC male to BNC male coaxial adapter from Fairview is a straight body style. This straight SMC connector adapter is an in-line RF adapter design.

Fairview male SMC to male BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMC and BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.