Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMP Female (Jack) Push-On Connector For RG316, RG174 Cable, Crimp/Solder

SKU: FMCO1055
Pricing
QUANTITYPRICE
1-24$22.39
25-49$21.27
50-99$20.15
100-249$19.26
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 586
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Description

Right Angle SMP Female (Jack) Push-On Connector For RG316, RG174 Cable, Crimp/Solder

FMCO1055 RA SMP female coaxial push-on connector from Fairview Microwave has an interface type of RG316, RG174 and a 50 Ohm impedance. This SMP female connector uses shield attachment of crimp/solder attachment for the contact. Our female SMP right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Right angle SMP female coaxial push-on RF connector has a ptfe dielectric type and a VSWR of 1.3:1. This Fairview Microwave SMP coaxial connector has a brass body with gold plating. Our FMCO1055 SMP RA connector uses beryllium copper contact and a gold plating material. This SMP female right angle coaxial push-on RF connector is RoHS compliant, you can find this SMP female right angle coaxial push-on connector datasheet specifications above.

Fairview Microwave RA female SMP connector purchases will ship the same day. Our SMP right angle female RG316 / RG174 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.