Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMP Female (Jack) Connector For RG178, RG196 Cable Up To 8 GHz, Crimp/Crimp

SKU: SC5184
DISCONTINUED PRODUCT
Search for alternative
Cables.
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodCrimp/Crimp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency8 GHz
Termination TypeCoax
Interface Type 1RG178
Interface Type 2RG196
Description

Right Angle SMP Female (Jack) Connector For RG178, RG196 Cable Up To 8 GHz, Crimp/Crimp

SC5184 RA SMP female coaxial connector from Fairview Microwave has an interface type of RG178, RG196 and a 50 Ohm impedance. This SMP female connector uses shield attachment of crimp/crimp attachment for the contact. Our female SMP right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 8 GHz.

Right angle SMP female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.1:1. This Fairview Microwave SMP coaxial connector has a brass body with gold plating. Our SC5184 SMP RA connector uses beryllium copper contact and a gold plating material. This SMP female right angle coaxial RF connector is RoHS and up to 8 ghz compliant, you can find this SMP female right angle coaxial up to 8 ghz connector datasheet specifications above.

Fairview Microwave RA female SMP connector purchases will ship the same day. Our SMP right angle female RG178 / RG196 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.