Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMP Female (Jack) to SMP Female (Jack) Adapter, Gold Plated Beryllium Copper Body, 1.2 VSWR

SKU: SM2614
Pricing
QUANTITYPRICE
1-24$43.99
25-49$41.79
50-99$39.59
100-249$37.83
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 387
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM2614
Datasheet
SM2614
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Description

SMP Female (Jack) to SMP Female (Jack) Adapter, Gold Plated Beryllium Copper Body, 1.2 VSWR

SMP adapter SM2614 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our SMP to SMP adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm SMP adapter is manufactured to precise RF adapter specifications .

SMP to SMP adapter is constructed with female gender on side 1 and female on side 2. SM2614 SMP female to SMP female coaxial adapter from Fairview is a straight body style. This straight SMP connector adapter is an in-line RF adapter design.

Fairview female SMP to female SMP adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight SMP adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build SMP coaxial cables that ship quickly from our facility for all your RF adapter component needs.