Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle SMP Female (Jack) Connector For RG178, RG196 Cable, Solder

SKU: SC5174
Pricing
QUANTITYPRICE
1-24$52.99
25-49$50.34
50-99$47.69
100-249$45.57
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1RG178
Interface Type 2RG196
Description

Right Angle SMP Female (Jack) Connector For RG178, RG196 Cable, Solder

SC5174 RA SMP female coaxial connector from Fairview Microwave has an interface type of RG178, RG196 and a 50 Ohm impedance. This SMP female connector uses shield attachment of solder/solder attachment for the contact. Our female SMP right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Right angle SMP female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave SMP coaxial connector has a beryllium copper body with gold plating. Our SC5174 SMP RA connector uses beryllium copper contact and a gold plating material. This SMP female right angle coaxial RF connector is RoHS compliant, you can find this SMP female right angle coaxial connector datasheet specifications above.

Fairview Microwave RA female SMP connector purchases will ship the same day. Our SMP right angle female RG178 / RG196 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.