Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Radius Right Angle SMP Female (Jack) Connector For RG405, RG405 Tinned, .086 SR Cable, Solder

SKU: SC5235
Pricing
QUANTITYPRICE
1-24$70.99
25-49$67.44
50-99$63.89
100-249$61.05
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 555
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC5235
Datasheet
SC5235
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMP
Connector GenderFemale
Impedance50 Ohm
Body StyleRadius Right Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

Radius Right Angle SMP Female (Jack) Connector For RG405, RG405 Tinned, .086 SR Cable, Solder

SC5235 Radius RA SMP female coaxial connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a 50 Ohm impedance. This SMP female connector uses shield attachment of solder/solder attachment for the contact. Our female SMP radius right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.

Radius right angle SMP female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. Our SC5235 SMP Radius RA connector uses beryllium copper contact. This SMP female radius right angle coaxial RF connector is RoHS compliant, you can find this SMP female radius right angle coaxial connector datasheet specifications above.

Fairview Microwave Radius RA female SMP connector purchases will ship the same day. Our SMP radius right angle female RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMP cable connector assemblies that will ship quickly from our location.