To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF Connector, SMPS Female (Jack) Right Angle Connector for 047 cable Solder

SKU: FMCN45894
Pricing
QUANTITYPRICE
1-24$57.05
25-49$54.20
50-99$51.35
100-249$49.06
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSMPS
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency40 GHz
Termination TypeCoax
Description

RF Connector, SMPS Female (Jack) Right Angle Connector for 047 cable Solder

FMCN45894 SMPS female right angle coaxial push-on RF connector has a 50 Ohm impedance. Fairview Microwave's SMPS female connector uses solder as an attachment method. Our female SMPS right angle coaxial connector operates at a minimum frequency of DC and a maximum frequency of 40 GHz.

The Fairview Microwave right angle SMPS female coaxial push-on connector has a PTFE dielectric type. Fairview Microwave SMPS coaxial connector has a beryllium copper body with gold plating. Our FMCN45894 right angle connector uses beryllium copper inner contact and gold outer contact. This push-on RF connector can operate at temperatures ranging from -55 to +165 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our SMPS female RF connector with coaxial termination has a 0.76 dB maximum insertion loss. Our high-quality FMCN45894 connector features a 30 µin minimum body plating specification. This right angle SMPS connector has a gold inner contact plating.

This Fairview Microwave right angle female SMPS connector will ship the same business day as purchased. Our SMPS right angle female connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.