Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack Bulkhead Connector Crimp/Solder Attachment for RG316-DS, RG188-DS Cable

SKU: FMCN1258
Pricing
QUANTITYPRICE
1-24$21.94
25-49$21.06
50-99$20.40
100-249$19.97
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:35
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMCN1294
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG316-DS
Interface Type 2RG188-DS
Description

SSMC Jack Bulkhead Connector Crimp/Solder Attachment for RG316-DS, RG188-DS Cable

FMCN1258 SSMC jack bulkhead coaxial connector from Fairview Microwave has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. This SSMC jack bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our jack SSMC coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SSMC jack bulkhead coaxial RF connector has a teflon dielectric type and a VSWR of 1.49:1. This Fairview Microwave SSMC coaxial connector has a beryllium copper body with gold plating. Our FMCN1258 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack bulkhead coaxial RF connector is RoHS compliant, you can find this SSMC jack bulkhead coaxial connector datasheet specifications above.

Fairview Microwave jack SSMC bulkhead connector purchases will ship the same day. Our bulkhead SSMC jack RG316-DS / RG188-DS connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.