Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SSMC Jack (Female) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder

SKU: FMCN1276
Pricing
QUANTITYPRICE
1-24$19.35
25-49$18.38
50-99$17.42
100-249$16.64
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:30
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
0110
FMCN1276
Datasheet
FMCN1276
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesSSMC
Connector GenderJack
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

SSMC Jack (Female) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder

FMCN1276 SSMC jack 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a impedance. This SSMC jack 4 hole flange connector uses shield attachment of solder attachment for the contact. Our jack SSMC terminal connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

SSMC jack 4 hole flange terminal RF connector has a teflon dielectric type and a VSWR of . This Fairview Microwave SSMC terminal connector has a stainless steel body with gold plating. Our FMCN1276 SSMC connector uses beryllium copper contact and a gold plating material. This SSMC jack 4 hole flange terminal RF connector is RoHS compliant, you can find this SSMC jack 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave jack SSMC 4 hole flange connector purchases will ship the same day. Our 4 hole flange SSMC jack solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SSMC cable connector assemblies that will ship quickly from our location.