Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Standard Gain Horn Cage Style Antenna Mount, Waveguide Size WR90 or 62, IEC R100 or R140

SKU: FMWAN062-090-MNT
Pricing
QUANTITYPRICE
1-9$326.70
10-24$313.63
25-99$300.56
100-249$287.50
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide SizeWR-90
MaterialAluminum
Body FinishChromate conversion
Description

Standard Gain Horn Cage Style Antenna Mount, Waveguide Size WR90 or 62, IEC R100 or R140

The Fairview Microwave FMWAN062-090-MNT antenna mount is a compact and versatile solution designed to accommodate a gain horn antenna with specific dimensions. With a length of 4.72 inches and a height of 3.15 inches, this mount provides a sturdy and secure platform for the antenna. Weighing only 0.68 pounds, this antenna holder is lightweight and easy to handle, making it convenient for various applications. This antenna mount is specifically stocked to be readily available for same business day shipment.

The FMWAN062-090-MNT antenna mount from Fairview Microwave is compatible with the IEC R100-R140 standard and supports gain horn antennas with a waveguide size of WR90-62. The aluminum body of this mount offers lightweight construction, while still maintaining robustness for test and measurement applications. With chromate conversion for a sleek inside finish and coated with anticorrosion gray paint, our antenna mount ensures protection against environmental factors.

Fairview Microwave has one of the largest in-stock selections of gain horn antenna mounts for international and domestic orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar antenna accessories, our expert technical support and knowledgeable sales team can help you get the perfect gain horn antenna mount for your requirements.