To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Female Bulkhead to RA MMCX Plug Cable RG-316 Coax with LF Solder

SKU: FMC1119315LF
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316
RF Cable TypeRG-316
RF Cable Impedance50
Description

N Female Bulkhead to RA MMCX Plug Cable RG-316 Coax and RoHS

RF cable assembly part number FMC1119315LF N female bulkhead to RA MMCX plug cable RG-316 coax and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. N female bulkhead to RA MMCX plug cable RG-316 coax and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a MMCX cable connection on the other end. Our N type cable assembly has a female gender on end one and plug on end two. Type N cable FMC1119315LF is built in a female to plug coaxial assembly design and will ship quickly after the purchase.

Fairview type N female to MMCX plug cable assembly FMC1119315LF is built with RG-316 coax and it is a flexible design. Our N type cable assembly is manufactured with 50 Ohm N type to right angle 50 Ohm MMCX cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N female bulkhead to MMCX right angle plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1119315LF can also be used as a MMCX plug to type N female cable because the assembly operates in both directions.

N type female bulkhead to MMCX right angle plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to MMCX cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.