To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

New! Field Replaceable Connectors with EMI Gaskets

We offer a variety of in-stock, Field Replaceable Connectors with frequency coverage to 65 GHz that address a wide range of RF/Microwave applications

Low RF interference suitable for test and measurement

Solderless design

Quick attachment method with standard pin diameters for a variety of applications

Easy Replacement

Easily replace damaged connectors without accessing sealed components

Availability

In-stock with same-day shipping

Features

Connector Options

SMA, 2.92mm, 2.4mm and 1.85mm connectors

Pin Types

Many pin types, including glass bead feed-through or a tab contact, or a pin in a dielectric

Flange Types

2-hole and 4-hole flange types

Pin Diameters

Contacts mate with 5 pin diameters ranging from 0.009" to 0.036"

View all our legacy RF Connectors