To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Voltage Controlled Analog Attenuators and TTL Programmable Attenuators

Fairview Microwave provides an extensive selection of readily available, voltage controlled analog attenuators and TTL programmable attenuators. Our new models offer broad frequency coverage from 1 MHz to 50 GHz and are designed to complement our existing portfolio, providing our customers with more options to suit their specific needs.

Precisely and Reliably Reduce The Amplitude Level of Incoming Signals

Check Mark

Availability

Voltage controlled analog attenuators and TTL programmable attenuators are in-stock and ready to ship same-day with no minimum order quantities.

Check Mark

High Reliability

The attenuators are highly reliable with an operational temperature range up to -40°C to +85°C.

Check Mark

Rugged Designs

Rugged and compact MIL grade packages with gold plated aluminum waveguide package designs guaranteed to meet environmental test conditions for altitude, vibration, humidity, and shock.

Voltage Controlled Analog Attenuators and TTL Programmable Attenuator Features

High Input Power

These attenuators can handle input power levels of up to +30 dBm, making them ideal for use in applications that require high power handling capabilities.

Command Control

TTL Programmable Attenuators have 6-, 7-, or 8-Bit command control with 0.5 or 1 dB step sizes, and attenuation levels up to 127.5 dB.

Fast Switching Speed

Fast switching speed down to 100 nsec, crucial in many applications that require quick response times, such as electronic warfare, radar, and other defense-related system.

Greater Coverage

Broadband frequency coverage from 1 MHz up to 50 GHz, including popular market bands UHF, VHF, L, S, C, X, Ku, K, Ka, Q, U, and V.

View all our legacy RF, and RF