To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Test Probe Pigtail SMA Female to Straight Cut Lead Cable .047 Coax

SKU: FMCA1183
Cable length
Product Documents
Key Specifications
Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Straight Cut Lead
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20
RF Cable Part NumberFM-SR047CUTN-STR
RF Cable TypeFM-SR047CUTN
RF Cable Impedance50
Description

Test Probe Pigtail SMA Female to Straight Cut Lead Cable .047 Coax and RoHS Compliant

RF cable assembly part number FMCA1183 test probe pigtail SMA female to straight cut lead cable .047 coax and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Test probe pigtail SMA female to straight cut lead cable .047 coax and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with SMA cable connection on one end and a straight cut lead cable connection on the other end. Our SMA cable assembly has a female gender on end one and sexless on end two. SMA cable FMCA1183 is built in a female to sexless coaxial assembly design and will ship quickly after the purchase.

Fairview SMA female to straight cut lead sexless cable assembly FMCA1183 is built with .047 coax and it is a semi-rigid design. Our SMA cable assembly is manufactured with 50 Ohm SMA to straight cut lead cable connectors and has a 50 Ohm impedance for the cable. RF specs for this SMA female to straight cut lead sexless cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1183 can also be used as a straight cut lead sexless to SMA female cable because the assembly operates in both directions.

SMA female to straight cut lead sexless coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality SMA to straight cut lead cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of SMA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.