To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle TNC Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder

SKU: FMCN1178
Pricing
QUANTITYPRICE
1-24$18.53
25-49$17.60
50-99$16.68
100-249$15.94
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 216
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

Right Angle TNC Female (Jack) Connector Solder Cup Terminal 4 Hole Flange (Panel Mount), Solder

FMCN1178 RA TNC female 4 hole flange terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This TNC female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female TNC right angle terminal connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

Right angle TNC female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave TNC terminal connector has a brass body with nickel plating. Our FMCN1178 TNC RA connector uses beryllium copper contact and a nickel plating material. This TNC female right angle 4 hole flange terminal RF connector is RoHS compliant, you can find this TNC female right angle 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave RA female TNC 4 hole flange connector purchases will ship the same day. Our 4 hole flange TNC right angle female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.