Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Female (Jack) Connector Panel Mount Dummy Terminal Accessories, 4 Hole Flange (Panel Mount)

SKU: SC4221A
Pricing
QUANTITYPRICE
1-24$35.79
25-49$34.00
50-99$32.21
100-249$30.78
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 214
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC4221A
Datasheet
SC4221A
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodAccessories
Mount Method4 Hole Flange
Termination TypeTerminal
Interface Type 1Panel Mount Dummy
Description

TNC Female (Jack) Connector Panel Mount Dummy Terminal Accessories, 4 Hole Flange (Panel Mount)

SC4221A TNC female 4 hole flange terminal connector from Fairview Microwave has an interface type of panel mount dummy and a 50 Ohm impedance. This TNC female 4 hole flange connector uses shield attachment of accessories attachment for the contact. Our female TNC terminal connector provides a minimum frequency of Error and a maximum frequency of Error.

This TNC female 4 hole flange terminal RF connector is RoHS compliant, you can find this TNC female 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave female TNC 4 hole flange connector purchases will ship the same day. Our 4 hole flange TNC female panel mount dummy connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.