Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/27-0011 TNC Female (Jack) Connector For RG142, RG223 Cable, Crimp/Solder

SKU: M39012/27-0011
DISCONTINUED PRODUCT
Search for alternative
Cables.
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1RG142
Interface Type 2RG223
Description

M39012/27-0011 TNC Female (Jack) Connector For RG142, RG223 Cable, Crimp/Solder

M39012/27-0011 TNC female coaxial connector from Fairview Microwave has an interface type of RG142, RG223 and a 50 Ohm impedance. This TNC female connector uses shield attachment of crimp/solder attachment for the contact. Our female TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

TNC female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave TNC coaxial connector has a brass body with silver plating. Our M39012/27-0011 TNC connector uses beryllium copper contact and a silver plating material. This TNC female coaxial RF connector is RoHS compliant, you can find this TNC female coaxial connector datasheet specifications above.

Fairview Microwave female TNC connector purchases will ship the same day. Our TNC female RG142 / RG223 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.