To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle TNC Female (Jack) Bulkhead PCB Connector Surface Mount IP67 Rated, Solder

SKU: SC4235
Pricing
QUANTITYPRICE
1-24$27.93
25-49$26.53
50-99$25.14
100-249$24.02
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 20
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

Right Angle TNC Female (Jack) Bulkhead PCB Connector Surface Mount IP67 Rated, Solder

SC4235 RA TNC female bulkhead PCB connector from Fairview Microwave has an interface type of surface mount and a 50 Ohm impedance. This TNC female bulkhead connector uses shield attachment of solder attachment for the contact. Our female TNC right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

Right angle TNC female bulkhead PCB RF connector has a ptfe dielectric type and a VSWR of 1.2:1. This Fairview Microwave TNC PCB connector has a brass body with gold plating. Our SC4235 TNC RA connector uses beryllium copper contact and a gold plating material. This TNC female right angle bulkhead PCB RF connector is RoHS and IP67 rated compliant, you can find this TNC female right angle bulkhead PCB IP67 rated connector datasheet specifications above.

Fairview Microwave RA female TNC bulkhead connector purchases will ship the same day. Our bulkhead TNC right angle female surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.