Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) Precision Connector for LL142 Cable, Clamp/Solder

SKU: FMCN1081
Pricing
QUANTITYPRICE
1-24$39.39
25-49$37.81
50-99$36.63
100-249$35.84
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 119
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Termination TypeCoax
Interface Type 1LL142
Description

TNC Male (Plug) Precision Connector for LL142 Cable, Clamp/Solder

FMCN1081 TNC male coaxial connector from Fairview Microwave has an interface type of LL142 and a 50 Ohm impedance. This TNC male connector uses shield attachment of clamp/solder attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

TNC male coaxial RF connector has a pei dielectric type and a VSWR of 1.16:1. This Fairview Microwave TNC coaxial connector has a passivated stainless steel body. Our FMCN1081 TNC connector uses beryllium copper contact. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male LL142 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.