Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RP TNC Male Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405

SKU: FMCN1875
Pricing
QUANTITYPRICE
1-24$55.49
25-49$52.72
50-99$49.94
100-249$47.72
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 14
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1875
Datasheet
FMCN1875
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TB
Interface Type 3RG405
Description

RP TNC Male Connector Solder Attachment for FM-SR086ALTN, FM-SR086TB, RG405

FMCN1875 RP TNC male coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TB, RG405 and a 50 Ohm impedance. This reverse polarity TNC male connector uses shield attachment of solder/solder attachment for the contact. Our reverse polarity male TNC coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.

Reverse polarity TNC male coaxial RF connector has a TEFLON dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with gold plating. Our FMCN1875 RP-TNC connector uses gold plating material. This reverse polarity TNC male coaxial RF connector is RoHS compliant, you can find this reverse polarity TNC male coaxial connector datasheet specifications above.

Fairview Microwave RP male TNC connector purchases will ship the same day. Our TNC reverse polarity male FM-SR086ALTN / FM-SR086TB / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom RP-TNC cable connector assemblies that will ship quickly from our location.