Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RP-TNC Male Connector Solder Attachment for FM-SR141ALTN, FM-SR141TB, RG402

SKU: FMCN1881
Pricing
QUANTITYPRICE
1-24$5.00
25-49$4.75
50-99$4.50
100-249$4.30
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1881
Datasheet
FMCN1881
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityReverse Polarity
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1FM-SR141ALTN
Interface Type 2FM-SR141TB
Interface Type 3RG402
Description

RP-TNC Male Connector Solder Attachment for FM-SR141ALTN, FM-SR141TB, RG402

FMCN1881 RP TNC male coaxial connector from Fairview Microwave has an interface type of FM-SR141ALTN, FM-SR141TB, RG402 and a 50 Ohm impedance. This reverse polarity TNC male connector uses shield attachment of solder/solder attachment for the contact. Our reverse polarity male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

Reverse polarity TNC male coaxial RF connector has a TEFLON dielectric type and a VSWR of 1.35:1. This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our FMCN1881 RP-TNC connector uses bronze contact and a nickel plating material. This reverse polarity TNC male coaxial RF connector is RoHS compliant, you can find this reverse polarity TNC male coaxial connector datasheet specifications above.

Fairview Microwave RP male TNC connector purchases will ship the same day. Our TNC reverse polarity male FM-SR141ALTN / FM-SR141TB / RG402 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom RP-TNC cable connector assemblies that will ship quickly from our location.