Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M39012/26-0101 TNC Male (Plug) Connector For RG58 Cable, Clamp

SKU: M39012/26-0101
DISCONTINUED PRODUCT
Search for alternative
Cables.
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency11 GHz
Termination TypeCoax
Interface Type 1RG58
Description

M39012/26-0101 TNC Male (Plug) Connector For RG58 Cable, Clamp

M39012/26-0101 TNC male coaxial connector from Fairview Microwave has an interface type of RG58 and a 50 Ohm impedance. This TNC male connector uses shield attachment of clamp attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.

TNC male coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave TNC coaxial connector has a brass body with silver plating. Our M39012/26-0101 TNC connector uses beryllium copper contact and a silver plating material. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male RG58 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.