Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) Connector For RG58, RG303, RG141, LMR-195, LMR-195-FR, 0.195 inch Cable, Crimp/Solder

SKU: SC4262
Pricing
QUANTITYPRICE
1-24$25.79
25-49$24.50
50-99$23.21
100-249$22.18
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 497
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC4262
Datasheet
SC4262
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesTNC
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG58
Interface Type 2RG303
Interface Type 3RG141
Interface Type 4LMR-195
Interface Type 5LMR-195-FR
Interface Type 60.195 inch
Description

TNC Male (Plug) Connector For RG58, RG303, RG141, LMR-195, LMR-195-FR, 0.195 inch Cable, Crimp/Solder

SC4262 TNC male coaxial connector from Fairview Microwave has an interface type of RG58, RG303, RG141, LMR-195, LMR-195-FR, 0.195 inch and a 50 Ohm impedance. This TNC male connector uses shield attachment of crimp/solder attachment for the contact. Our male TNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

TNC male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave TNC coaxial connector has a brass body with nickel plating. Our SC4262 TNC connector uses brass contact and a nickel plating material. This TNC male coaxial RF connector is RoHS compliant, you can find this TNC male coaxial connector datasheet specifications above.

Fairview Microwave male TNC connector purchases will ship the same day. Our TNC male RG58 / RG303 / RG141 / LMR-195 / LMR-195-FR / 0.195 inch connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom TNC cable connector assemblies that will ship quickly from our location.


* LMR™ is a trademark of Times Microwave Systems.