Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

TNC Male (Plug) to TNC Female (Jack) Adapter, Passivated Stainless Steel Body, 1.2 VSWR

SKU: SM5707
DISCONTINUED PRODUCT
Replaced By: FMAD1239
Product Documents
0110
SM5707
Datasheet
SM5707
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1TNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None
Description

TNC Male (Plug) to TNC Female (Jack) Adapter, Passivated Stainless Steel Body, 1.2 VSWR

TNC adapter SM5707 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our TNC to TNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm TNC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

TNC to TNC adapter is constructed with male gender on side 1 and female on side 2. SM5707 TNC male to TNC female coaxial adapter from Fairview is a straight body style. This straight TNC connector adapter is an in-line RF adapter design.

Fairview male TNC to female TNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight TNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build TNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.