Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

UHF Female (Jack) to UHF Female (Jack) Adapter, Nickel Plated Brass Body

SKU: SM2101
Pricing
QUANTITYPRICE
1-24$22.59
25-49$21.46
50-99$20.33
100-249$19.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max300 MHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

UHF Female (Jack) to UHF Female (Jack) Adapter, Nickel Plated Brass Body

UHF adapter SM2101 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our UHF to UHF adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm UHF adapter is manufactured to precise RF adapter specifications .

UHF to UHF adapter is constructed with female gender on side 1 and female on side 2. SM2101 UHF female to UHF female coaxial adapter from Fairview is a straight body style. This straight UHF connector adapter is an in-line RF adapter design.

Fairview female UHF to female UHF adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight UHF adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build UHF coaxial cables that ship quickly from our facility for all your RF adapter component needs.