Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

UHF Male Connector Crimp/Non-Solder Contact Attachment for LMR-600, LMR-600-DB Cable

SKU: EZ-600-UM-X
Pricing
QUANTITYPRICE
1-24$33.31
25-49$31.64
50-99$29.98
100-249$28.65
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesUHF
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz
Termination TypeCoax
Interface Type 1LMR-600
Interface Type 2LMR-600-DB
Description

UHF Male Connector Crimp/Non-Solder Contact Attachment for LMR-600, LMR-600-DB Cable

EZ-600-UM-X UHF male coaxial connector has an interface type of UHF male which is compatible with LMR-600 and LMR-600-DB cables and a 50 Ohm impedance. Fairview Microwave's UHF male connector uses crimp/non-solder contact as an attachment method. Our male UHF coaxial connector operates at a minimum frequency of DC and a maximum frequency of 3 GHz. This UHF male RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave UHF male coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. Fairview Microwave UHF coaxial connector has a brass body with tin/nickel plating. Our EZ-600-UM-X connector uses phosphor bronze contact. This threaded RF connector can operate at temperatures ranging from -40 to +125 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our UHF male RF connector with coaxial termination has a 0.17 dB maximum insertion loss. Our high-quality EZ-600-UM-X connector features a 100µin body plating specification. This UHF connector has a silver inner contact plating. Fairview Microwave’s UHF male connector has a dielectric withstanding voltage of 2,000 Vrms.

This Fairview Microwave male UHF connector will ship the same business day as purchased. Our UHF male connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.