To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

UHF Male to UHF Male Cable RG-58 Coax

SKU: SCB11940
DISCONTINUED PRODUCT
Search for alternative
Cable Assemblies.
Key Specifications
Key Specifications.
Connector Series 1UHF
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG58
RF Cable TypeRG-58
RF Cable Impedance50
Description

UHF Male to UHF Male Cable RG-58 Coax

RF cable assembly part number SCB11940 UHF male to UHF male cable RG-58 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. UHF male to UHF male cable RG-58 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with UHF cable connection on one end and a UHF cable connection on the other end. Our UHF cable assembly has a male gender on end one and male on end two. UHF cable SCB11940 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview UHF male to UHF male cable assembly SCB11940 is built with RG58 coax and it is a flexible design. Our UHF cable assembly is manufactured with 50 Ohm UHF to 50 Ohm UHF cable connectors and has a 50 Ohm impedance for the cable. RF specs for this UHF male to UHF male cable can be found on its specifications datasheet PDF above.

UHF male to UHF male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality UHF to UHF cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of UHF cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.