To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-10 Waveguide Low Noise Figure Amplifier at 6 dB from 75 GHz to 110 GHz Frequency in W band with 25 dB Gain, Using UG-387/U-Mod Flanges

SKU: FMWGA3206
Pricing
QUANTITYPRICE
1-4$5,000.00
5-9$4,800.00
10-24$4,600.00
25-99$4,400.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-10
Low Max Noise Figure6 dB
Waveguide Frequency BandW
Minimum Frequency75 GHz
Max Frequency110 GHz
Small Signal Gain25 dB
Flange SizeUG-387/U-Mod Flange
Saturated Output Power9.5 dBm
Typical Output Power6 dBm
Description

WR-10 Waveguide Low Noise Figure Amplifier at 6 dB from 75 GHz to 110 GHz Frequency in W band with 25 dB Gain, Using UG-387/U-Mod Flanges

FMWGA3206 by Fairview Microwave is a medium power WR-10 Waveguide Low Noise Amplifier (LNA) that has same-day shipping worldwide eligibility. Fairview Microwave LNA 75 GHz min frequency WR-10 amplifiers have a typical gain of 25 dB and an astonishingly low max noise figure of only 6 dB. This high frequency (HF) 6 dB low noise amplifier operates in the WR-10 waveguide frequency range of 75 GHz minimum to 110 GHz max. Part number FMWGA3206 LNA 110 GHz waveguides are rated for amplifying properly extreme temperatures that can range from -40 degrees Celsius up to 80 deg C.

Contact Fairview Microwave's expert tech support for any aid with 75 GHz to 110 GHz W-band frequency range, 25 dB small signal gain low 6 dB noise figure WR-10 amplifier. Waveguide WR-10 low noise 6 dB medium power amplifier has a max 12 Vdc integrated voltage regulation with 65 mA of typical operating Vdc current. This high reliability W band LNA has an unconditionally stable design exhibiting an impressive 9.5 dBm of saturated power output (Psat), while still maintaining 25 dB of gain, and an exceptionally low 6 dB figure of noise. Our FMWGA3206 LNA that regulates a max 12 Vdc of voltage supply with 9.5 dBm of typical power output is configured for W-band low figure noise amplification to optimize usage in laboratories, military, space, and even telecom infrastructure applications.

Fairview Microwave's 75 GHz to 110 GHz LNA is ruggedly built and gold plated with WR-10 waveguide ports that match to UG-387/U-Mod flanges. Order high-quality, extremely durable 65 mA aluminum waveguide LNAs online or by phone to have our W-band 25 dB low noise amplifier shipped to you, anywhere in the world. This 6 dB low noise 65 mA WR-10 waveguide amplifier FMWGA3206 is ready for same day purchase and shipping worldwide. Download our WR-10 LNA PDF datasheet for FMWGA3206 with specifications and CAD drawing of this 6 dB waveguide low noise UG-387/U-Mod flanged amplifier with dimensions for details.

This 75 GHz – 110 GHz W Band LNA with 9.5 dBm power is part of over one million RF, microwave and millimeter wave components that we keep in stock. Fairview Microwave's FMWGA3206 waveguide HF LNA is housed within aluminum and plated with gold, which makes for a sturdy and dependable unit. Our FMWGA3206 low noise amplifier's dimensions and size specifications for Fairview Microwave are: 1.5 inches long, 0.937 inches tall, 1.5 inches wide, and weight of 0.2 lbs. Fairview Microwave stocks a wide array of small 25 dB low signal noise amplifier products that range from 75 GHz low frequency to consistently high 6 dBm of power, and we ship same-day from our warehouse for all your RF, microwave and millimeter-wave low noise WR-10 waveguide LNA needs.