Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Standard Gain Horn With N Female Input and 20 dB Typical Gain Operating Within 7.05 GHz to 10 GHz Frequency Range

SKU: SMH1112NR-20
DISCONTINUED PRODUCT
Replaced By: FM9858B/NF-20
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-112
Gain Min20
Beam Width, 3dB V19.3
Beam Width, 3dB H19.3
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Description

WR-112 Standard Gain Horn With N Female Input and 20 dB Typical Gain Operating Within 7.05 GHz to 10 GHz Frequency Range

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) SMH1112NR-20 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-112 waveguide size.

Waveguide antenna SMH1112NR-20 that operates from 7.05 GHz – 10 GHz it is able to achieve an impressive gain of 20 dBi, is equipped with a WR-112 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.