Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-112 Standard Gain Horn with SMA Female Input and 20 dB Typical Gain Operating Within 7.05 GHz to 10 GHz Frequency Range

SKU: SMH1112SR-20
DISCONTINUED PRODUCT
Replaced By: FM9858B/SF-20
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-112
Gain Min20
Beam Width, 3dB V19.3
Beam Width, 3dB H19.3
Frequency, Min7.05 GHz
Frequency, Max10 GHz
Description

WR-112 Standard Gain Horn with SMA Female Input and 20 dB Typical Gain Operating Within 7.05 GHz to 10 GHz Frequency Range

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) SMH1112SR-20 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-112 waveguide size.

Waveguide antenna SMH1112SR-20 that operates from 7.05 GHz – 10 GHz it is able to achieve an impressive gain of 20 dBi, is equipped with a WR-112 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.