To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-187 Waveguide Shim, CPR-187F Flange Configuration, Frequency Range: 3.94 GHz to 5.99 GHz, 1 mm Thick Aluminum Construction

SKU: FMW187FS1
Pricing
QUANTITYPRICE
1-24$98.49
25-49$93.57
50-99$88.64
100-249$84.70
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMW187FS1
Datasheet
FMW187FS1
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-187
Flange TypeCPR-187F
Min Freq (GHz)3.94 GHz
Max Freq (GHz)5.99 GHz
MaterialAluminum
Body FinishChromate conversion
US Standard Thickness0.039 Inches
Description

WR-187 Waveguide Shim, CPR-187F Flange Configuration, Frequency Range: 3.94 GHz to 5.99 GHz, 1 mm Thick Aluminum Construction

Fairview Microwave's FMW187FS1 size WR-187 waveguide shim is a high-quality accessory product that meets customer and regulatory requirements and comes with same day shipping. This FMW187FS1 waveguide shim accessory can be used to bridge gaps (as a waveguide spacer) and create a continuous inner surface. Solidly built aluminum accessory shim FMW187FS1 comes 1 mm thick with CPR-187F flanges. WR-187 size 1 mm waveguide shim has an operating frequency between 3.94 GHz and 5.99 GHz in the C band of frequencies.

Built tough, Fairview’s 5.99 GHz C band FMW187FS1 best price spacer for waveguides with chromate conversion is ideally suited for applications in the most demanding conditions. Our 1 mm CPR-187F spacer shims are used for military defense and telecom industries that use high frequency C band applications, microwave communications and radars. The Mil spec compatible, CPR-187F, 1 mm thick WR-187 waveguide spacer is equally adept for use in rugged, harsh, and extreme weather conditions as well as for various in-house lab tests.

Fairview’s WR-187, CPR-187F flange, provides waveguide components a tight and snug fit. The 1 mm aluminum shim with chromate conversion ensures uninterrupted electromagnetic flow with minimum power loss and flange leakage between waveguide sections. The CPR-187F flange spacer shim data sheet on this webpage provides a list of features, specifications, and technical aluminum chromate conversion WR-187 CAD drawings.

Contact Fairview Microwave's expert RF and microwave technical support team to assist you with inquiries on WR-187, aluminum 5.99 GHz C band with aluminum flanged shims. We will ship your 1 mm WR-187 size waveguide shim or other waveguide accessories, that are manufactured to the highest international standard, rush-delivery same-day via UPS or FedEx for all your waveguide accessory requirements. Order your FMW187FS1, CPR-187F flange, WR-187 waveguide shim 7 days a week, 24 hours a day using our on-line ordering system with no limit. As a trusted supplier to global engineers, we at Fairview Microwave promise that our aluminum chromate conversion CPR-187F flange waveguide shim space is a safe and reliable product that meets or exceeds your microwave engineering needs.