Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-19 Waveguide Isolator with 25 dB min Isolation from 40 GHz to 60 GHz using Round Cover UG-383/U-Mod Flange

SKU: FMWIR1003
Pricing
QUANTITYPRICE
1-4$1,082.35
5-9$1,039.06
10-24$995.76
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Description

WR-19 Waveguide Isolator with 25 dB min Isolation from 40 GHz to 60 GHz using Round Cover UG-383/U-Mod Flange

Waveguide isolator FMWIR1003 from Fairview Microwave has same-day shipping. Our high-quality WR-19 waveguide isolator achieves 25 dB minimum isolation. Fairview Microwave 25 dB min WR-19 waveguide isolator FMWIR1003 operates in the 40 GHz to 60 GHz frequency range. This 40 GHz to 60 GHz Faraday design WR-19 isolator utilizes round cover flanges. FMWIR1003 60 GHz max frequency isolators feature gold plated UG-383/U-Mod flanges and are available from the Fairview Microwave website or our knowledgeable sales staff.

WR-19 waveguide isolator with 25 dB min isolation and 40 GHz to 60 GHz frequency range has a weight of 0.343 lbs. Waveguide WR-19 isolators with round cover UG-383/U-Mod flanges are continuously in-stock and cover the U band of frequencies. Fairview Microwave has, since 1992, provided high-quality RF parts like this WR-19 U band waveguide Faraday isolator FMWIR1003. These round cover UG-383/U-Mod flange 60 GHz maximum frequency waveguide isolators have a maximum insertion loss of 1.6 dB.

Fairview Microwave industry-leading same-day ship waveguide product line includes these round cover UG-383/U-Mod flange waveguide 40 GHz to 60 GHz isolators which present 1 watt forward power rating. WR-19 U band isolators with 1.6 dB insertion loss prevail in radar systems, telecom infrastructure, R&D labs and military. Waveguide isolator WR-19 with a power rating of 1 watt has a typical voltage standing wave ratio (or VSWR) of 1.4:1. This Faraday isolator with 1.4:1 VSWR at 0.343 lbs measures 2.5 inches long and 0.94 inches high.

Fairview Microwave offers expert tech support on these 40 GHz min frequency WR-19 two-port waveguide isolators with 25 dB min isolation and 1.6 dB insertion loss. Specifications and dimensions for WR-19 U band waveguide isolator FMWIR1003 from Fairview Microwave are included in precise CAD drawings and specs on the PDF datasheet download. With same-day shipping worldwide and our knowledgeable sales staff, Fairview Microwave should be your first choice for waveguide isolators like FMWIR1003 WR-19 with round cover UG-383/U-Mod flanges and 1.4:1 VSWR.