Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-2300 Waveguide Standard Gain Horn Antenna Operating From 320 MHz to 490 MHz, 10 dBi Gain with N Type Female Connector

SKU: FMWAN2300-10NF
Pricing
QUANTITYPRICE
1-4$11,484.00
5-9$11,024.64
10-24$10,565.28
25-99$10,105.92
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide SizeWR-2300
Direction TypeDirectional
PolarizationLinear
Frequency, Min320 MHz
Frequency, Max490 MHz
Description

WR-2300 Waveguide Standard Gain Horn Antenna Operating From 320 MHz to 490 MHz, 10 dBi Gain with N Type Female Connector

The FMWAN2300-10NF standard horn antenna (also known as waveguide horn) from Fairview is part of our comprehensive selection of waveguide antennas. This WR-2300 waveguide horn features an N Female coaxial connector and operates from 320 to 490 MHz.

Our FMWAN2300-10NF standard gain horn antenna has a nominal gain of 10 dBi with a typical input VSWR of 1.5:1. Fairview's waveguide horns are available in 10, 15, and 20 dBi models with varying frequency ranges to suit the application needs.

Waveguide antennas, such as the FMWAN2300-10NF are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our WR-2300 waveguide antennas with are part of over 40,000 RF, microwave, and millimeter wave components from Fairview available worldwide and ship same day.