Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Waveguide Section 6 Inch Length Straight Using UBR120 Flange With a 10 GHz to 15 GHz Frequency Range in Commercial Grade

SKU: SMF75S-06
Pricing
QUANTITYPRICE
1-9$157.15
10-24$150.86
25-99$144.58
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-75
Flange Size 1None
Waveguide Size 2WR-75
Flange Size 2None
Length6 inches
Frequency, Min10 GHz
Frequency, Max15 GHz
Description

WR-75 Waveguide Section 6 Inch Length Straight Using UBR120 Flange With a 10 GHz to 15 GHz Frequency Range in Commercial Grade

Fairview microwave waveguide section SMF75S-06 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-75 for side 1 and WR-75 for side 2. This WR-75 waveguide section is constructed with None flange on side 1 and None flange on side 2.

WR-75 waveguide section in straight design is 6 inches in length and commercial grade. This 6 inch and commercial grade waveguide section in WR-75 size and None flange has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz. Fairview WR-75 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF75S-06 is in stock at our facility. Our waveguide WR-75 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.