To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-90 to Type N Female Waveguide to Coax Adapter UBR100 Standard with 8.2 GHz to 12.4 GHz X Band in Aluminum

SKU: 90AC206NA
DISCONTINUED PRODUCT
Replaced By: FMWCA1031
Product Documents
0110
90AC206NA
Datasheet
90AC206NA
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-90
Flange SizeNone
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Maximum VSWR1.25:1
Description

WR-90 to Type N Female Waveguide to Coax Adapter UBR100 Standard with 8.2 GHz to 12.4 GHz X Band in Aluminum

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) 90AC206NA is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-90 and UBR100 flange. This WR-90 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and female gender.

WR-90 waveguide to coaxial transition adapter with N connector has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz. Fairview WR-90 N transition adapter for coax is designed with a body material of aluminum and connector body material of passivated stainless steel. Our WR-90 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-90 waveguide transition adapter to coaxial N part number 90AC206NA is currently in stock at our location. Our right angle wave guide WR-90 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.