Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-90 Waveguide E-Bend Commercial Grade Using CPR-90G Flange With a 8.2 GHz to 12.4 GHz Frequency Range

SKU: SMF90EBA
Pricing
QUANTITYPRICE
1-9$269.99
10-24$264.59
25-99$259.19
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-90
Flange Size 1None
Waveguide Size 2WR-90
Flange Size 2None
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Description

WR-90 Waveguide E-Bend Commercial Grade Using CPR-90G Flange With a 8.2 GHz to 12.4 GHz Frequency Range

Waveguide bend SMF90EBA from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a E-Bend type with a WR-90 waveguide size.Our WR-90 E-Bend waveguide is constructed with a None flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-90 E-Bend waveguide with None flange from Fairview is commercial grade and in-stock now.Our WR-90 commercial grade waveguide bend has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

E-Bend waveguide with WR-90 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF90EBA Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.