To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 to SMA Female Waveguide to Coax Adapter UBR140 with 11.9 GHz to 18 GHz in Brass

SKU: FMWCA1098
Pricing
QUANTITYPRICE
1-4$530.00
5-9$508.80
10-24$487.60
25-99$466.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 7
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1098
Datasheet
FMWCA1098
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency11.9 GHz
Maximum Frequency18 GHz
Maximum VSWR1.25:1
Description

WR-62 to SMA Female Waveguide to Coax Adapter UBR140 with 11.9 GHz to 18 GHz in Brass

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1098 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WR-62 and UBR140 flange. This WR-62 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is and female gender.

WR-62 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 11.9 GHz and a maximum frequency of 18 GHz. Fairview WR-62 SMA transition adapter for coax is designed with a body material of brass. Our WR-62 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-62 waveguide transition adapter to coaxial SMA part number FMWCA1098 is currently in stock at our location. Our right angle wave guide WR-62 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.