Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-650 Waveguide Section 3 Inch Straight Length with UG Square Cover Flange from 6.5 GHz to 18 GHz in Brass

SKU: FMWRD650S001-3
Pricing
QUANTITYPRICE
1-9$235.72
10-24$226.29
25-99$216.86
100-249$207.43
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWRD650S001-3
Datasheet
FMWRD650S001-3
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide Size 1WRD-650
Flange Size 1UG
Waveguide Size 2WRD-650
Flange Size 2UG
Length3 inches
Frequency, Min6.5 GHz
Frequency, Max18 GHz
Description

WRD-650 Waveguide Section 3 Inch Straight Length with UG Square Cover Flange from 6.5 GHz to 18 GHz in Brass

Fairview microwave waveguide section FMWRD650S001-3 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WRD-650 for side 1 and WRD-650 for side 2. This WRD-650 waveguide section is constructed with UG flange on side 1 and UG flange on side 2.

WRD-650 waveguide section in straight design is 3 inches in length. This 3 inch waveguide section in WRD-650 size and UG flange has a minimum frequency of 6.5 GHz and a maximum frequency of 18 GHz. Fairview WRD-650 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMWRD650S001-3 is in stock at our facility. Our waveguide WRD-650 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.