Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-750 Waveguide Section 6 Inch Straight Length with UG Square Cover Flange from 7.5 GHz to 18 GHz in Brass

SKU: FMWRD750S001-6
Pricing
QUANTITYPRICE
1-9$400.00
10-24$384.00
25-99$368.00
100-249$352.00
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWRD750S001-6
Datasheet
FMWRD750S001-6
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide Size 1WRD-750
Flange Size 1UG
Waveguide Size 2WRD-750
Flange Size 2UG
Length6 inches
Frequency, Min7.5 GHz
Frequency, Max18 GHz
Description

WRD-750 Waveguide Section 6 Inch Straight Length with UG Square Cover Flange from 7.5 GHz to 18 GHz in Brass

Fairview microwave waveguide section FMWRD750S001-6 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WRD-750 for side 1 and WRD-750 for side 2. This WRD-750 waveguide section is constructed with UG flange on side 1 and UG flange on side 2.

WRD-750 waveguide section in straight design is 6 inches in length. This 6 inch waveguide section in WRD-750 size and UG flange has a minimum frequency of 7.5 GHz and a maximum frequency of 18 GHz. Fairview WRD-750 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMWRD750S001-6 is in stock at our facility. Our waveguide WRD-750 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.