Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-650 to SMA Female Waveguide to Coax Adapter UG Square Cover with 6.5 GHz to 18 GHz in Copper Alloy

SKU: FMWCA1117
Pricing
QUANTITYPRICE
1-4$585.72
5-9$562.29
10-24$538.86
25-99$515.43
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1117
Datasheet
FMWCA1117
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWRD-650
Flange SizeUG
Coax Connector Impedance50 Ohm
Coax Connector SeriesSMA
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Description

WRD-650 to SMA Female Waveguide to Coax Adapter UG Square Cover with 6.5 GHz to 18 GHz in Copper Alloy

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1117 is manufactured with a end launch design. End launch waveguide to coaxial adapter / transition has a waveguide size of WRD-650 and square cover flange. This WRD-650 waveguide to coax adapter / transition is constructed with a SMA coaxial connector that is 50 Ohm and female gender.

WRD-650 waveguide to coaxial transition adapter with SMA connector has a minimum frequency of 6.5 GHz and a maximum frequency of 18 GHz. Fairview WRD-650 SMA transition adapter for coax is designed with a body material of copper alloy. Our WRD-650 to SMA female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WRD-650 waveguide transition adapter to coaxial SMA part number FMWCA1117 is currently in stock at our location. Our end launch wave guide WRD-650 to SMA coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.