- Hi-REL Low Noise Amplifiers
Extensive Selection of
Model No.
Frequency
(GHz)
Gain
(dB)
Gain
Variation
+/-(dB)
P1dB
dBm
P1dB
(Watts)
Psat (dBm)
IP3
(dBm)
IP3
(dBm)
DC Power
(Volts/mA)
MIL
Specs
SLNA-200-15-30-SMA-B |
0.03 - 20 |
15 |
2.5 |
20 |
0.1 |
3 |
12/180 |
*2 |
Typical Performance Data for Model SLNA-200-15-30-SMA-B | ||||
3 dB NF, 30 MHz to 20 GHz, Low Noise Broadband Amplifier with 20 dBm, 15 dB Gain and SMA | ||||
SLNA-020-35-15-SMA |
2-Jan |
35 |
10 |
0.01 |
10 |
1.5 |
13/200 |
*3 |
Typical Performance Data for Model SLNA-020-35-15-SMA | ||||
2 dB NF Low Noise Amplifier Operating From 2 GHz to 4 GHz with 38 dB Gain, 13 dBm Psat and SMA | ||||
SLNA-040-38-20-SMA |
4-Feb |
38 |
13 |
0.02 |
13 |
2 |
13/250 |
*3 |
Typical Performance Data for Model SLNA-040-38-20-SMA | ||||
2.2 dB NF Low Noise Amplifier Operating From 8 GHz to 12 GHz with 38 dB Gain, 13 dBm Psat and SMA | ||||
SLNA-080-38-20-SMA |
8-Apr |
38 |
13 |
0.02 |
13 |
2 |
13/250 |
*3 |
Typical Performance Data for Model SLNA-080-38-20-SMA | ||||
40 dB Gain 1.5 dB NF Low Noise High Gain Amplifier Operating From 1.2 GHz to 1.4 GHz with 15 dBm P1dB and SMA | ||||
SLNA-120-38-22-SMA |
12-Aug |
38 |
13 |
0.02 |
13 |
2.2 |
13/250 |
*3 |
Typical Performance Data for Model SLNA-120-38-22-SMA | ||||
40 dB Gain 1.1 dB NF Low Noise High Gain Amplifier Operating From 3.1 GHz to 3.5 GHz with 15 dBm P1dB and SMA | ||||
SLNA-180-38-30-SMA |
12 - 18 |
38 |
13 |
0.02 |
13 |
3 |
13/300 |
*3 |
Typical Performance Data for Model SLNA-180-38-30-SMA | ||||
3 dB NF Low Noise Amplifier Operating From 12 GHz to 18 GHz with 38 dB Gain, 13 dBm Psat and SMA | ||||
SLNA-014-40-35-SMA |
1.2 - 1.4 |
40 |
0.75 |
15 |
0.03 |
1.5 |
13.2/250 |
*3 |
Typical Performance Data for Model SLNA-014-40-35-SMA | ||||
1.5 dB NF Low Noise Amplifier Operating From 1 GHz to 2 GHz with 35 dB Gain, 10 dBm Psat and SMA | ||||
SLNA-035-40-11-SMA |
3.1 - 3.5 |
40 |
0.3 |
15 |
0.03 |
15 |
1.1 |
15/170 |
*3 |
Typical Performance Data for Model SLNA-035-40-11-SMA | ||||
2 dB NF Low Noise Amplifier Operating From 4 GHz to 8 GHz with 38 dB Gain, 13 dBm Psat and SMA | ||||
NOTES: *1 = Designed to meet test conditions for MIL-STD-810; *2 Designed to meet test conditions for MIL-STD-202; *3 Designed to meet and environmentally screened
to MIL-STD-202 test conditions
Click here to view our entire line of RF products.
© 2020 Infinite Electronics, Inc. Fairview Microwave
is a registered trademark of Infinite Electronics, Inc.
sales@fairviewmicrowave.com
Toll-free: 800-715-4396
Phone: 972-649-6678
Fax: 972-649-6689