Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 dB Fixed Attenuator SMB Plug to SMB Jack Up to 4 GHz Rated to 2 Watts, Brass Body, 1.25 VSWR

SKU: SA4B-10
Pricing
QUANTITYPRICE
1-24$93.99
25-49$89.29
50-99$84.59
100-249$80.83
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 40
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DesignFixed
Maximum Frequency4 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.25:1
Attenuation10 dB
Connector Series 1SMB
Connector Gender 1Plug
Connector Series 2SMB
Connector Gender 2Jack
Body MaterialBrass
Description

10 dB Fixed Attenuator SMB Plug to SMB Jack Up to 4 GHz Rated to 2 Watts, Brass Body, 1.25 VSWR

RF coaxial fixed attenuator SA4B-10 from Fairview Microwave is manufactured with a SMB input. This coax SMB attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm SMB to SMB attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 4 GHz.

Fairview SMB attenuator has a plug gender in and a jack gender out. SA4B-10 SMB plug to SMB jack attenuator is rated for a maximum RF attenuation value of 10 dB. Our 10 dB fixed attenuator with SMB connectors is built with brass body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial SMB 10 dB fixed attenuator maximum power rating is 2 Watts and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.