To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 Way Power Divider 1.85mm Connectors From 8 GHz to 60 GHz Rated at 10 Watts

SKU: MP0860-2
Pricing
QUANTITYPRICE
1-4$1,083.34
5-9$1,040.01
10-24$996.67
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series In1.85mm
Connector Gender InFemale
Minimum Frequency8 GHz
Maximum Frequency60 GHz
Number of Output Ports2 Port
Impedance50 Ohm
Maximum Input Power10 Watt
Connector Series Out1.85mm
Connector Gender OutFemale
DesignReactive
Description

2 Way Power Divider 1.85mm Connectors From 8 GHz to 60 GHz Rated at 10 Watts

RF power divider part number MP0860-2 is only one product of a wide selection of coax splitter components we supply. This Fairview Microwave power divider / splitter design is a 2 way with 1.85mm connectors. Our 2 way RF power divider is rated for a minimum frequency of 8 GHz and a maximum frequency of 60 GHz.

Our part number MP0860-2 2 way 1.85mm power divider / radio frequency splitter has a 50 Ohm impedance and a maximum input power of 10 Watts. Our RF 1.85mm power splitter / divider has a female input and 2 female output ports. This 2 way RF power splitter/divider with 1.85mm ports is a reactive design. More coaxial 1.85mm reactive power divider design specs for this radio frequency component can be found on its RF power splitter PDF specifications datasheet above.

Fairview is where to buy a 2 way power divider with 1.85mm connectors that is a reactive design. We also stock a large selection of other RF/microwave power divider products that will ship the same day from our location. RF / microwave and millimeter wave power divider / splitter products and other RF parts for radio frequency component connections such as transmitter/receiver equipment, antennas and others in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same-day from our warehouse inventory.