To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.92mm (K) Adapters RF Coaxial

2.92mm adapters (also known as 2.9mm, K connector, K Type, SMK) from Fairview include RF coaxial components that ship same-day. The Fairview Microwave 2.92mm adapters are in-stock on a regular basis with female, male or sexless gender. Since 1992, Fairview Microwave has been recognized as an industry leader for delivering superior quality radio frequency components, like these coaxial female, male or sexless RF parts. Our high quality RF/microwave/millimeter wave products include 1.85mm (V), 2.4mm, 2.92mm, 3.5mm, 7mm, Mini SMP, Type N, SMA, SMP or SSMA side 2 interfaces. Contact our expert technical support and sales team for answers to your between series or in-series 2.92 millimeter adapter questions.

Fairview Microwave 2.92mm/K adapters have 18, 25, 26.5, 27, 34 and 40 GHz maximum frequencies in this category. Our 2.92mm adapter PDF datasheet specifications with precise CAD drawing and dimensions are located on the RF product pages. Fairview Microwave orientation hermetically sealed radio frequency coaxial interconnects can be purchased. Female, male or sexless (jack, plug or genderless) adapters (sometimes called a 2.92mm cable coupler or gender changer when same genders) are available. These RF jack or plug coaxial interconnects are between series or in-series and include precision models.

Our superior quality RF adapters with 2.9mm, K connector, K Type or SMK interface are manufactured with beryllium copper, passivated stainless steel or stainless steel connector bodies. This Fairview Microwave coaxial adapter product category includes connectors with gold plating types. Beryllium copper is an example for type of contact material used in our coaxial adapters. 2.92mm contact plating material is gold or gold over nickel.

These 2.92mm K adapters (called adaptors in some countries), ship the same business day to global destinations. Fairview Microwave coaxial RF products ship same-day, as do our other high-quality RF components. In business since 1992, Fairview Microwave has become a leading supplier of RF, microwave and millimeter wave components like this radio frequency microwave and mmWave coaxial components selection. Contact us first for your 2.92 mm adapter needs and other radio frequency requirements.